text.skipToContent text.skipToNavigation

Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP

O EDGE™ Rapid Connect ajuda a eliminar os obstáculos à migração futura, ao mesmo tempo em que oferece economias importantes na instalação e no tempo. Os troncos divisores internos EDGE RC com conectores MTP® são projetados para conectar-se aos troncos EDGE RC com conectores MTP Fast-Track em um gabinete EDGE RC, fornecendo cabeamento estruturado em todo o data center. Esses troncos podem ser configurados com até 864 fibras com conectores MTP de 24 fibras em uma extremidade e conectores padrão MTP de 12 ou 8 fibras na outra.

Produtos

Número do produto Nome do produto
A9090CEGQJBBU100M EDGE™ Rapid Connect Internal Splitter Trunks - MTP to MTP, 864F, 12F MTP Connectors on both ends, LSZH Internal Cable, SMF-28 Ultra Fiber, Singlemode, 100 meters
AA99096GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990AEGSZHBB100M EDGE™ RC Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990AKGLZHBB100M EDGE™ RC Indoor Breakout Trunk, 432F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990AZGLZHBB100M EDGE™ RC Indoor Breakout Trunk, 576F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990CEGQJGBB100M EDGE™ RC Indoor Breakout Trunk, 864F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), RocketRibbon® Riser/LSZH Cable, Single-mode, SMF-28 Ultra, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990E4GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990U8GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA9E796GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7AEGSZHBB100M EDGE™ RC Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7E4GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7K2GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7U8GSZHBB100M EDGE™ RC Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters