

1506207-01
Polishing Film 6x6 in, White Fused Alumina, bulk pack, 2 µm, scarlet
General Specifications
Product Number | 1506207-01 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Aluminum Oxide |
Mineral Size | 12 µm |
Polisher Size | 6x6 |
Film Type | Flat Film |
Polishing Film Color | Scarlet |
Ordering Information
Package Contents | 50 sheets; scarlet |
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes