

1506223-01
Polishing Film 6x6 in, White Fused Alumina, bulk pack, 16 µm, natural
Especificações gerais
Número do produto | 1506223-01 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Aluminum Oxide |
Mineral Size | 16 µm |
Polisher Size | 6x6 |
Film Type | Coated Flock Film |
Polishing Film Color | Natural |
Ordering Information
Package Contents | 50 sheets; natural |
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes