Polishing Film

Corning provides a broad range of polishing film sizes and types to meet the performance and polish requirements for all fiber optic connector end faces. Designed for cable assembly houses, field-installable connectors and tool kits, these polishing films have tiny abrasive particles deposited onto polyester material to provide the high-precision grinding and finishing operations necessary to create high-quality optical interfaces.
Polisher Size
5
Film Type
Products
Product Number | Product Name | |
---|---|---|
1506018-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 30 µm, natural | |
1506052-01 | Polishing Film, Coated Flock, 5 in, White Fused Alumina, bulk pack, 2 µm, natural | |
1506053-01 | Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 9 µm, natural | |
1506054-01 | Polishing Film, Coated Flock, 5 in, Cerium Oxide, bulk pack, 0.5 µm, natural | |
1506055-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 5 µm, yellow | |
1506056-01 | Polishing Film, Coated Flock, 5 in, White Fused Alumina, bulk pack, 5 µm, natural | |
1506060-01 | Polishing Film, Coated Flock, 5 in, Crystalized White Alumina, bulk pack, 1 µm, natural | |
1506061-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 1 µm, natural | |
1506062-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 3 µm, natural | |
1506068-01 | Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 0.1 µm, natural | |
1506069-01 | Polishing Film, Flat, 5 in, Silicon Oxide, bulk pack, 0.02 µm, natural | |
1506080-01 | Polishing Film, Flat, 5 in, Ferrous Oxide, bulk pack, 3 µm, natural | |
1506089-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 0.2 µm, natural | |
1506091-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 0.5 µm, natural | |
1506092-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 1 µm, lavender | |
1506094-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 2 µm, natural | |
1506095-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 3 µm, rose | |
1506096-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 5 µm, brown | |
1506097-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 9 µm, blue | |
1506098-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 5 µm, orange | |
1506099-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 30 µm, green | |
1506100-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 0.5 µm, natural | |
1506101-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 2 µm, natural | |
1506102-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 9 µm, blue | |
1506104-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 16 µm, violet | |
1506105-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 20 µm, wine red | |
1506106-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 40 µm, natural | |
1506107-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 0.5 µm, natural | |
1506108-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 1 µm, light rose | |
1506109-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 2 µm, green | |
1506110-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 3 µm, yellow | |
1506111-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 5 µm, natural | |
1506112-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 9 µm, blue | |
1506113-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 30 µm, purple | |
1506114-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 2 µm, scarlet | |
1506115-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 16 µm, orange | |
1506116-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 20 µm, natural | |
1506117-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 40 µm, natural | |
1506119-01 | Polishing Film, Flat, 5 in, Cerium Oxide, bulk pack, 0.5 µm, natural | |
1506120-01 | Polishing Film, Flat, 5 in, Cerium Oxide, bulk pack, 1 µm, natural | |
1506124-01 | Polishing Film, Flat, 5 in, Calcined White Alumina, bulk pack, 1 µm, blue | |
1506126-01 | Polishing Film, Coated Flock, 5 in, White Fused Alumina, bulk pack, 16 µm, natural | |
1506127-01 | Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 3 µm, natural | |
1506168-01 | Polishing Film, Uncoated Flock, 4 in, bulk pack, brown |