text.skipToContent text.skipToNavigation

EDGE™ RC Indoor Breakout Trunk – MTP to LC

EDGE™ Rapid Connect helps to eliminate obstacles to future migration while offering key savings in installation and time. EDGE RC Indoor Breakout Trunks with MTP® and LC Uniboot connectors are designed to connect with EDGE RC Trunks with Fast-Track MTP® Connectors at an EDGE RC enclosure, providing structured cabling throughout the data center. These trunks can be configured up to 864-fibers with 24-fiber MTP® connectors on one end and standard 12-fiber MTP®, 8-fiber MTP®, or LC uniboot on the other end.


Products

Product Number Product Name
AA97896GSZGLS100M EDGE™ RC Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters
AA978AEGSZGLS100M EDGE™ RC Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters
AA978K2GSZGLS100M EDGE™ RC Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters
AA978U8GSZGLS100M EDGE™ RC Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to LC UPC Uniboot, Indoor LSZH Cable, Single-mode, SMF-28 Ultra, 48-inch 24F MTP leg length, 36-inch Uniboot leg length, Pulling grip on 24f MTP end, 100 meters