AF790S8GQJA1B2L100M
EDGE™ RC Indoor Transport Trunk with Fast-Track MTP 2880F, 24F Fast-Track MTP® to MTP® 12F, Internal RocketRibbon Cable (no gel), SMF-28 Ultra Fiber, Singlemode, 100 meters
General Specifications
| Product Number | AF790S8GQJA1B2L100M |
| Flame Rating | Riser (ONFR) / LSZH Dual Rating |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | EDGE™ Rapid Connect Trunk |
| Application | Data Center |
| Cable Type | Indoor Corning® RocketRibbon® Riser/LSZH (Gel-Free) |
| Brand | EDGE |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 2880 |
| Polarity | Type L |
| Fiber Type | Single-mode |
Mechanical Specifications
| Tensile Strength | 1334 N |
| Nominal Outer Diameter | 53 mm |
| Min. Bend Radius Installation | 525 mm |
| Min. Bend Radius Operation | 525 mm |
Specifications - Connector A
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F Fast-Track-MTP (Pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 12 F MTP® (non-pinned) |
| Ferrule Material | Composite |
Furcation - Connector A
| Leg Length non-unit | Staggered (103 in max) |
| Furcation Type | Single Furcation |
| Leg Color | Bare Ribbon |
Furcation - Connector B
| Furcation Type | Double Furcation |
| Leg Length non-unit | Staggered (103 in max) |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Grip Outer Diameter | 53 mm |
Dimensions
| Length | 100 m |
| Cable Weight | 921.5 kg/km |
Ordering Information
| Units per Delivery | 1/1 |