text.skipToContent text.skipToNavigation

EDGE™ RC Indoor Transport Trunk with Fast-Track MTP

EDGE™ Rapid Connect helps to eliminate obstacles to future migration while offering key savings in installation and time. EDGE Rapid Connect Indoor Transport Trunks are designed to connect data halls and provide zone cabling infrastructure. These trunks can be configured up to 3,456-fibers with 24-fiber Fast-Track MTP® Connectors and standard 12-fiber MTP connectors, providing the density needed for today’s data centers. Developed by Corning and US Conec, the Fast-Track MTP Connector’s small profile enables preterminated trunks with a reduced diameter pulling grip that can be pulled through crowded conduits and wall penetrations between data halls.


Products

Product Number Product Name
AF790H2GQJA1B2L100M EDGE™ RC Indoor Zone Transport Trunk, 1728F, 24F Fast-Track MTP® connector (Pinned) to 12F MTP® connector (Non Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Riser/LSZH Cable, , Stagger Fast-Track leg on one side (103-inch Max), Double furcation 41” min. stagger primary to secondary 34” secondary to connector 12F MTP® legs, Straight-Through polarity, pulling grip on one end, 100 meters
AF790S8GQJA1B2L100M EDGE™ RC Indoor Trunk with Fast-Track MTP®, 2880F, 24F Fast-Track MTP® Connectors for MTP® 12F, Internal RocketRibbon Cable (no gel), SMF-28 Ultra Fiber, Singlemode, 100 meters
AF790Y5GQJA1B2L100M EDGE™ RC Indoor with Fast Track MTP® Trunk, 3456F, 3456F, 24F Fast-Track MTP® to 12F MTP®, Indoor RocketRibbon® Riser/LSZH cable, Single-mode (OS2) Ultra, Pulling Grip on one end, 100 meters
BF7F7CEGQJA1A1Z100M EDGE™ RC Indoor Transport Trunk, 864F, 24F Fast-Track MTP® connector (Pinned) to 24F Fast-Track MTP® connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters
BF7F7H2GQJA1A1Z100M EDGE™ RC Indoor Transport Trunk, 1728F, 24F Fast-Track MTP® connector (Pinned) to 24F Fast-Track MTP® connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters
BF7F7Y5GQJA1A1Z100M EDGE™ RC Indoor Transport Trunk, 3456F, 24F Fast-Track MTP® connector (Pinned) to 24F Fast-Track MTP® connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters