EDGE™ Rapid Connect Indoor Transport Trunk with Fast-Track MTP
EDGE™ Rapid Connect helps to eliminate obstacles to future migration while offering key savings in installation and time. EDGE Rapid Connect Indoor Transport Trunks are designed to connect data halls and provide zone cabling infrastructure. These trunks can be configured up to 3,456-fibers with 24-fiber Fast-Track MTP® Connectors and standard 12-fiber MTP connectors, providing the density needed for today’s data centers. Developed by Corning and US Conec, the Fast-Track MTP Connector’s small profile enables preterminated trunks with a reduced diameter pulling grip that can be pulled through crowded conduits and wall penetrations between data halls.
Fiber Count
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| AF790H2GQJA1B2L100M | EDGE™ Rapid Connect Indoor Zone Transport Trunk, 1728F, 24F Fast-Track MTP® connector (Pinned) to 12F MTP® connector (Non Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Riser/LSZH Cable, , Stagger Fast-Track leg on one side (103-inch Max), Double fuRapid Connectation 41” min. stagger primary to secondary 34” secondary to connector 12F MTP® legs, Straight-Through polarity, pulling grip on one end, 100 meters | |
| AF790S8GQJA1B2L100M | EDGE™ Rapid Connect Indoor Trunk with Fast-Track MTP®, 2880F, 24F Fast-Track MTP® Connectors for MTP® 12F, Internal RocketRibbon Cable (no gel), SMF-28 Ultra Fiber, Singlemode, 100 meters | |
| AF790Y5GQJA1B2L100M | EDGE™ Rapid Connect Indoor with Fast Track MTP® Trunk, 3456F, 3456F, 24F Fast-Track MTP® to 12F MTP®, Indoor RocketRibbon® Riser/LSZH cable, Single-mode (OS2) Ultra, Pulling Grip on one end, 100 meters | |
| BF7F7CEGQJA1A1Z100M | EDGE™ Rapid Connect Indoor Transport Trunk, 864F, 24F Fast-Track MTP® connector (Pinned) to 24F Fast-Track MTP® connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters | |
| BF7F7H2GQJA1A1Z100M | EDGE™ Rapid Connect Indoor Transport Trunk, 1728F, 24F Fast-Track MTP® connector (Pinned) to 24F Fast-Track MTP® connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters | |
| BF7F7Y5GQJA1A1Z100M | EDGE™ Rapid Connect Indoor Transport Trunk, 3456F, 24F Fast-Track MTP® connector (Pinned) to 24F Fast-Track MTP® connector (Pinned), OS2 Single-mode Ultra, Indoor RocketRibbon Cable, Stagger Fast-Track legs on both sides (103-inch Max), Straight-Through polarity, pulling grips on both ends, 100 meters |