004301QBICD220M-CALA
Figure 8 Compact Drop Cable Assembly 1F, with steel messenger, Low-Friction, LSZH, OptiTap® SC APC to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 220 m
General Specifications
| Product Number | 004301QBICD220M-CALA |
| Flame Rating | LSZH |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | Drop Assemblies |
| Environment | Indoor/Outdoor |
| Cable Type | Fig.8 compact |
| Packaging | Individual Pack |
| Termination | One end |
| Installation Methods | Direct Buried, Aerial, Duct |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -20 °C to 65 °C (-4 °F to 149 °F ) |
Design
| Fiber Count | 1 |
Mechanical Specifications
| Cold Mate/Demate | -20 °C (-4 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 222.41 N (50 lb) in axial pull with load applied to the dust cap |
Specifications - Connector A
| Connector Type | Bare end stub |
Specifications - Connector B
| Reflectance, Typical | -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Insertion Loss, Max. | 0.5 dB |
| Connector Type | SC APC OptiTap® Connector |
Dimensions
| Length | 220 m |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Factory-Installed and Tested Connectors
Connector design provides stability, reliability, and durability
OptiTap® Connector Ports for Drop Termination
Lower installation cost and increased speed of interconnection
Robust design keeps connector intact during installation
Designed for 50 lb maximum pulling tension