

004301QBICD300M-CALA
Figure 8 Compact Drop Cable Assembly 1F, with steel messenger, Low-Friction, LSZH, OptiTap® SC APC to stub end, 0.5dB IL, G.657.A2, gray, individual pack, 300 m
General Specifications
Product Number | 004301QBICD300M-CALA |
Flame Rating | LSZH |
Fiber Category | Bend-improved SM (OS2) |
Cable Assembly Type | Drop Assemblies |
Environment | Indoor/Outdoor |
Application | Direct Buried, Aerial, Duct |
Cable Type | Fig.8 compact |
Packaging | Individual Pack |
Termination | One end |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -20 °C to 65 °C (-4 °F to 149 °F ) |
Design
Fiber Count | 1 |
Mechanical Specifications
Cold Mate/Demate | -20 °C (-4 °F) |
Axial Pull, Plug to Cable, Through the Dust Cap | 222.41 N (50 lb) in axial pull with load applied to the dust cap |
Specifications - Connector A
Connector Type | Bare end stub |
Specifications - Connector B
Reflectance, Typical | -65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Insertion Loss, Max. | 0.5 dB |
Connector Type | SC APC OptiTap® Connector |
Dimensions
Length | 300 m |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Factory-Installed and Tested Connectors
Connector design provides stability, reliability, and durability
OptiTap® Connector Ports for Drop Termination
Lower installation cost and increased speed of interconnection
Robust design keeps connector intact during installation
Designed for 50 lb maximum pulling tension