

00UU01CL51G150M-CALA
Figure 8 Compact Drop Cable Assembly 1F, with steel messenger, Low-Friction, LSZH, Multi-interface to stub end, 0.5dB IL, G.657.A1, gray, individual pack, 150 m
General Specifications
Product Number | 00UU01CL51G150M-CALA |
Flame Rating | LSZH |
Fiber Category | G.657.A1 |
Cable Assembly Type | Drop Assemblies |
Environment | Indoor/Outdoor |
Application | Direct Buried, Aerial, Duct |
Cable Type | Fig.8 compact |
Packaging | Individual Pack |
Termination | One end |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -20 °C to 65 °C (-4 °F to 149 °F ) |
Design
Fiber Count | 1 |
Outer Jacket Color | Gray |
Fiber Type | Single-mode |
Fiber Coloring | Green |
Specifications - Connector A
Connector Type | Bare end stub |
Specifications - Connector B
Insertion Loss, Max. | 0.5 dB |
Connector Type | Multi-Interface |
Reflectance | ≥ 60 dB |
Dimensions
Length | 150 m |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Factory-Installed and Tested Connectors
Connector design provides stability, reliability, and durability
Multi-Interface Connector
Can be connected to terminals with OptiTap, FastConnect or SlimConnector adapters
Robust design keeps connector intact during installation
Designed for 50 lb maximum pulling tension