001UB1-14101-F9
SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Toneable 1 F, ClearCurve® ZBL, Single-mode (OS2)
General Specifications
| Product Number | 001UB1-14101-F9 |
| Installation Methods | Aerial, Direct Buried, Duct, Horizontal, Riser, Drop |
| Cable Type | Single Tube |
| Environment | Indoor/Outdoor |
| Product Type | Toneable |
| Fiber Category | ClearCurve® ZBL |
| Cable geometry | Flat |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Compact Drop Subunit listed to National Electrical Code® (NEC®) OFNR, FT-4 |
| Design and Test Criteria | ANSI/ICEA S-110-717, Telcordia GR-20-CORE, Telcordia GR-409-CORE |
| Compliance | Not Available |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Inner Jacket Material | Flame-retardant |
| Subunit Color | Natural |
| Subunit Diameter | 2.9 mm |
| Tight Buffer Color | White |
| Toning Conductor | Copper Wire, AWG 24 |
| Cable Print Unit of Measure | Feet |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N |
| Max. Tensile Strength, Short-Term | 1350 N |
| Min. Bend Radius Operation | 80 mm |
| Nominal Outer Diameter | 10.1 mmx 4.5 mm |
Dimensions
| Cable Weight | 35 kg/km |
Ordering Information
| Convenient Contractor-sized Packaging Length | 609.6 m (2000 ft) gross weight 72 lbs., no specialized equipment needed |
2.9 mm FRNC/LSZH subunit in a rugged outdoor cable
Eliminates need for termination transition in indoor ONT
Crush resistance
Fiber protection and signal integrity
UV-resistant, flame-retardant inner jacket
Rugged, durable and easy to strip
Toneable version
Underground detection
Small subunit diameter and bend-radius
Easy installation in space-constrained areas