144JPU-T3F22D2H
FREEDM® Gel-free Loose Tube Dielectric Armor Indoor/Outdoor Cable Gen 2, U-BQ(ZN)BH 12x12 SMF ClearCurve® LBL LT 2.0, Cca-s1b, d1, a1
General Specifications
| Product Number | 144JPU-T3F22D2H |
| Cable Type | Loose Tube |
| Environment | Indoor/Outdoor |
| Product Type | Dielectric |
| Fiber Category | ClearCurve® LBL |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-BQ(ZN)BH |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 60 °C (23 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - CPR Data - Sine - CORNING - Fibre Optic Cable - Year - Cable Description - LSZH(TM)/FRNC |
| Central Element | Dielectric with FRNC/LSZH coating |
| Fiber Count | 144 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 1.4 mm |
| Buffer Tube Diameter | 1.95 mm |
| Number of Active Tubes | 12 |
| Number of Tube Positions | 12 |
| Tape | Waterblocking tape and yarns |
| Cable Marking Method | Inkjet printing |
| Cable Marking Color | White |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 2200 N/10 cm |
| Max. Tensile Strength for Installation | 4500 N |
| Min. Bend Radius Installation | 272 mm |
| Min. Bend Radius Operation | 272 mm |
| Nominal Outer Diameter | 13.6 mm |
Dimensions
| Cable Weight | 185 kg/km |
| Max. cable length per reel/drum | 6000 m |