FREEDM® One Tight-Buffered Cable, Plenum
Fiber Count
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 002E8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 2 F, Single-mode (OS2) | |
| 002T8P-31190-29 | FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM4) | |
| 006T8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM2) | |
| 012T8P-31180-29 | FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM3) | |
| 024T8P-31190-29 | FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM4) | |
| 012E8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 12 F, Single-mode (OS2) | |
| 002K8P-31130-29 | FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 62.5 µm multimode (OM1) | |
| 002T8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM2) | |
| 002T8P-31180-29 | FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode (OM3) | |
| 002T8P-31191-29 | FREEDM® One Tight-Buffered Cable, Plenum, 2 F, 50 µm multimode, extended 10G distance (OM4) | |
| 004E8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 4 F, Single-mode (OS2) | |
| 004K8P-31130-29 | FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 62.5 µm multimode (OM1) | |
| 004T8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM2) | |
| 004T8P-31180-29 | FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM3) | |
| 004T8P-31190-29 | FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode (OM4) | |
| 004T8P-31191-29 | FREEDM® One Tight-Buffered Cable, Plenum, 4 F, 50 µm multimode, extended 10G distance (OM4) | |
| 006E8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 6 F, Single-mode (OS2) | |
| 006K8P-31130-29 | FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 62.5 µm multimode (OM1) | |
| 006T8P-31180-29 | FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM3) | |
| 006T8P-31190-29 | FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode (OM4) | |
| 006T8P-31191-29 | FREEDM® One Tight-Buffered Cable, Plenum, 6 F, 50 µm multimode, extended 10G distance (OM4) | |
| 012K8P-31130-29 | FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 62.5 µm multimode (OM1) | |
| 012T8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM2) | |
| 012T8P-31190-29 | FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode (OM4) | |
| 012T8P-31191-29 | FREEDM® One Tight-Buffered Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4) | |
| 018E8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 18 F, Single-mode (OS2) | |
| 018T8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM2) | |
| 018T8P-31180-29 | FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM3) | |
| 018T8P-31190-29 | FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode (OM4) | |
| 018T8P-31191-29 | FREEDM® One Tight-Buffered Cable, Plenum, 18 F, 50 µm multimode, extended 10G distance (OM4) | |
| 024E8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 24 F, Single-mode (OS2) | |
| 024K8P-31130-29 | FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 62.5 µm multimode (OM1) | |
| 024T8P-31131-29 | FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM2) | |
| 024T8P-31180-29 | FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode (OM3) | |
| 024T8P-31191-29 | FREEDM® One Tight-Buffered Cable, Plenum, 24 F, 50 µm multimode, extended 10G distance (OM4) |