


002JB4-13101-F9
SST-Drop™ Indoor/Outdoor, Gel-Free Cable, Dielectric 2 F, ClearCurve® LBL, Single-mode (OS2)
General Specifications
Product Number | 002JB4-13101-F9 |
EAN Code | 4056418146232 |
Cable Type | Single Tube |
Environment | Indoor/Outdoor |
Product Type | Self-Supporting |
Fiber Category | ClearCurve® LBL |
Application | Aerial, Direct Buried, Duct, General purpose, Horizontal, Vertical Riser, Drop |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Compact Drop listed to National Electrical Code® (NEC®) OFNR, FT-4 |
Design and Test Criteria | ANSI/ICEA S-110-717, Telcordia GR-20-CORE, Telcordia GR-409-CORE |
Compliance | Not Available |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Inner Jacket Material | Flame-retardant |
Subunit Color | Natural |
Tight Buffer Color | Blue, White |
Cable Print Unit of Measure | Meter |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N |
Max. Tensile Strength, Short-Term | 1350 N |
Min. Bend Radius Operation | 80 mm |
Nominal Outer Diameter | 8.1 mmx 4.5 mm |
Dimensions
Cable Weight | 32 kg/km |
Ordering Information
Convenient Contractor-sized Packaging Length | 609.6 m (2000 ft) gross weight 72 lbs., no specialized equipment needed |
2.9 mm subunit in a rugged outdoor cable
Eliminates need for termination transition in indoor ONT
Crush resistance
Fiber protection and signal integrity
UV-resistant, flame-retardant inner jacket
Rugged, durable and easy to strip
Dielectric
Eliminates bonding and grounding requirements
Small subunit diameter and bend-radius
Easy installation in space-constrained areas