text.skipToContent text.skipToNavigation

MIC® DX Tight-Buffered Armored Cable, Plenum

Corning MIC® DX armored plenum cables are standard MIC subunits placed inside a dielectric armor for ruggedness and superior crush resistance without the conductive properties of traditional armor. These cables are designed for use in intrabuilding backbone and horizontal installations. Individually jacketed TBII® buffered fibers enable easy, consistent stripping and facilitate termination. The fibers are stranded around a dielectric central member that is protected by a flexible, all-dielectric armor offering easy, one-step installation and over four times the crush protection of unarmored cables. With a flame-retardant outer jacket, this cable is particularly useful for heavy traffic or more challenging mechanical exposure conditions and applications requiring extra rugged cables. This cable is available in 12 different jacket colors – blue, orange, green, brown, slate, white, red, black, yellow, violet, rose and aqua. The colored jacket allows for easy visual identification of the cables. The standard jacket color will be determined by the dominant fiber type in the cable and will use the standard part numbers shown here. Contact Customer Care at 1-800-743-2675 to order other color options.

Products

Product Number Product Name
006E88-31131-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, Single-mode (OS2)
024E88-33131-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, Single-mode (OS2)
024T88-33190-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode (OM4)
006K88-31130-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 62.5 µm multimode (OM1)
006T88-31131-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM2)
006T88-31180-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM3)
006T88-31190-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode (OM4)
006T88-31191-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 6 F, 50 µm multimode, extended 10G distance (OM4)
012E88-33131-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, Single-mode (OS2)
012K88-33130-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 62.5 µm multimode (OM1)
012T88-33131-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode (OM2)
012T88-33180-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode (OM3)
012T88-33190-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode (OM4)
012T88-33191-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 12 F, 50 µm multimode, extended 10G distance (OM4)
024K88-33130-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 62.5 µm multimode (OM1)
024T88-33131-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode (OM2)
024T88-33180-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode (OM3)
024T88-33191-D3 MIC® DX Tight-Buffered Armored Cable, Plenum, 24 F, 50 µm multimode, extended 10G distance (OM4)