072E88-T3131-A3
MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Plenum 72 F, Single-mode (OS2)
Especificações gerais
| Número do produto | 072E88-T3131-A3 |
| Installation Methods | Horizontal, Plenum, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Interlocking Armor |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Plenum (OFCP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C para 60 °C (32 °F para 140 °F ) |
| Temperature Range, Operation | 0 °C para 70 °C (32 °F para 158 °F ) |
| Temperature Range, Storage | -40 °C para 70 °C (-40 °F para 158 °F ) |
Cable Design
| Central Element | Jacketed GRP |
| Fiber Count | 72 |
| Number of Ripcords | 8 |
| Outer Jacket Color | Yellow |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Fibers per Subunit | 12 |
| Number of Active Tubes | 6 |
| Subunit Color | Yellow |
| Subunit Diameter | 5.55 mm |
| Tight Buffer Color Subunit | Blue, Orange, Green |
| Tight-Buffer Color Subunit, Layer 1 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Flame Rating | Plenum (OFCP) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 200 N |
| Max. Tensile Strength, Short-Term | 660 N |
| Min. Bend Radius Installation | 393 mm |
| Min. Bend Radius Operation | 262 mm |
| Nominal Inner Cable Diameter | 1.86 mm |
| Nominal Outer Diameter | 26.2 mm |
Dimensions
| Cable Weight | 5.278 kg/km |
12-fiber jacketed subunits
Quick and easy identification
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
TBII buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable