048T81-61190-A1
MIC® Unitized Tight-Buffered, Interlocking Armored Cable, Riser 48 F, 50 µm multimode (OM4)
Especificações gerais
| Número do produto | 048T81-61190-A1 |
| Installation Methods | Horizontal, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Interlocking Armor |
| Fiber Category | 50 µm MM (OM4) |
| Flame Rating | Riser (OFCR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFCR, FT-4 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -10 °C para 60 °C (14 °F para 140 °F ) |
| Temperature Range, Operation | -20 °C para 70 °C (-4 °F para 158 °F ) |
| Temperature Range, Storage | -40 °C para 70 °C (-40 °F para 158 °F ) |
Cable Design
| Central Element | Jacketed GRP |
| Fiber Count | 48 |
| Number of Ripcords | 10 |
| Outer Jacket Color | Aqua |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Fibers per Subunit | 6 |
| Number of Active Tubes | 8 |
| Subunit Color | Aqua |
| Subunit Diameter | 4.4 mm |
| Tight Buffer Color Subunit | Blue, Orange, Green, Brown, Slate, White |
| Flame Rating | Riser (OFCR) |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 1320 N |
| Min. Bend Radius Installation | 374 mm |
| Min. Bend Radius Operation | 249 mm |
| Nominal Inner Cable Diameter | 17.8 mm |
| Nominal Outer Diameter | 24.9 mm |
Dimensions
| Cable Weight | 4459 kg/km |
6-fiber jacketed subunits
Quick and easy identification
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable