text.skipToContent text.skipToNavigation

144TU4-T4191D20

ALTOS® Loose Tube, Gel-Free Cable  144 F, 50 µm multimode (OM4)

Contact Distributor for Lead Time

General Specifications
Product Number 144TU4-T4191D20
EAN Code 4056418780634
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category 50 µm MM (OM4+)
Application Aerial,  Duct 
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 144
Number of Ripcords 1
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Buffer Tube Diameter 2.5 mm
Number of Active Tubes 12
Number of Tube Positions 12
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N
Max. Tensile Strength, Short-Term 2700 N
Nominal Outer Diameter 15.8 mm 
Min. Bend Diameter Installation 474 mm
Min. Bend Diameter Operation 316 mm
Optical Characteristics
Fiber Code T
Fiber Type Multimode
Performance Option Code 91
Fiber Core Diameter 50 µm
Minimum Effective Modal Bandwidth (EMB) 5350 MHz*km / -
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Serial 1 Gigabit Ethernet 1100 MHz*km / 600 MHz*km
Serial 10 Gigabit Ethernet 600 MHz*km / -
Wavelengths 850 nm / 1300 nm
Fiber Category OM4 Extended Distance 
Dimensions
Cable Weight 162 kg/km
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
All-dielectric construction
Requires no grounding or bonding