text.skipToContent text.skipToNavigation

288DU4-T4101D20

ALTOS® Loose Tube, Gel-Free Cable  288 F, TXF™ optical fiber, Single-mode (OS2)

Contact Distributor for Lead Time
General Specifications
Product Number 288DU4-T4101D20
Installation Methods Aerial,  Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category TXF®
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 288
Number of Ripcords 1
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Diameter 2.5 mm
Number of Active Tubes 24
Number of Tube Positions 24
Tape Water-swellable
Tape, Layer 1 Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N
Max. Tensile Strength, Short-Term 2700 N
Nominal Outer Diameter 18.2 mm 
Min. Bend Diameter Installation 546 mm
Min. Bend Diameter Operation 364 mm
Optical Characteristics
Fiber Code D
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name TXF®
Maximum Attenuation '- / - / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.654.E
Dimensions
Cable Weight 196 kg/km
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
All-dielectric construction
Requires no grounding or bonding