text.skipToContent text.skipToNavigation

288ZH4-S4F42A20

MiniXtend® HD Cable with Binderless* FastAccess® Technology  288 F, G.657.A1 200, Single-mode (OS2)

Typically ships in 30 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 288ZH4-S4F42A20
Installation Methods Microduct 
Cable Type Stranded Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SMF-28® Ultra 200 Optical Fiber
Cable geometry Round
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ITU-G.657.A1,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -15 °C  to  60 °C    (5 °F  to  140 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 288
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Outer Jacket Nominal Thickness 0.5 mm
Buffer Tube Diameter 2 mm
Number of Active Tubes 8
Number of Tube Positions 8
Fiber Coloring 1-12 blue, orange, green, brown, slate, white, red, black, yellow, violet, rose, aqua - 13-24 (all with one black ring mark) blue, orange, green, brown, slate, white, red, natural, yellow, violet, rose, aqua - 25-36 (all with two black ring marks)
Fibers per Tube 36 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance (reversible), Outdoor Cable 1000 N/10 cm
Max. Tensile Strength, Short-Term 1334 N
Nominal Outer Diameter 8.2 mm 
Min. Bend Diameter Installation 328 mm
Min. Bend Diameter Operation 246 mm
Min. Duct Size Diameter 10 mm
Optimal Duct Size 12 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 42
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 200 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Cladding diameter 125 µm
Coating diameter 200 µm
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Dimensions
Cable Weight 64 kg/km
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fiber damage
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers