No Polish Connectors Plus (NPC+)
The No Polish Connector Plus (NPC+™) is Corning’s fastest and simplest field installable fiber connector, designed to deliver reliable optical performance with minimal tools and training. Featuring a factory polished end-face and a tool less mechanical splice design, NPC+ enables technicians to achieve consistent, high-quality terminations in seconds—without field polishing, fusion splicing, or proprietary installation tools. Engineered for speed, simplicity, and performance, NPC+ is ideal for drop repairs, restoration work, and on demand fiber terminations wherever an SC or LC connector footprint is required.
Polish
Connector Type
Fiber Category
Housing Color
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| NPCP-SC-OM34-120-C | No Polish Connectors Plus, (NPC+) SC/OM3/4/250/900 (120 pieces) | |
| NPCP-SC-OM2-120-C | No Polish Connecteur, SC/OM2/250/900 (120 QTY) | |
| NPCP-LCU-SM-12 | No Polish Connecteur, LC UPC/SM/250/900 (quantité : 12) | |
| NPCP-LC-OM2-12 | No Polish Connecteur, LC/OM2/250/900 (quantité : 12) | |
| NPCP-LC-OM4-12 | No Polish Connecteur, LC/OM4/250/900 (12 pieces) | |
| NPCP-SCA-120-C | No Polish Connecteur, SC APC, FS, 250/ 900 μm avec 1 outil de clivage EasyCleaver et 1 outil de blocage pour gaine à fibre semi-serrée | |
| NPCP-SCA-48 | No Polish Connecteur, SC APC, FS, 250 μm et 900 μm | |
| NPCP-SC-OM2-48 | No Polish Connecteur, SC/OM2/250/900 | |
| NPCP-SC-OM34-48 | No Polish Connectors Plus, (NPC+) SC/OM3/4/250/900 | |
| NPCP-SCU-SM-120-C | No Polish Connectors Plus, (NPC+) SC UPC/SM/250/900 (120 pieces) | |
| NPCP-SCU-SM-48 | No Polish Connectors Plus, (NPC+) SC/UPC/SM/250/900 | |
| NPCP-LCA-SM-12 | No Polish Connectors Plus, (NPC+) LC/APC/SM/250/900 (12 pieces) | |
| NPCP-LCA-120-C | No Polish Connectors Plus, (NPC+) LC/APC/SM/250/900 (120 pieces) |