text.skipToContent text.skipToNavigation

OptiSnap™ Connector, LC

With proven field-installable connector technology, fiber terminations using the OptiSnap™ connector system are fast, easy and reliable. Corning high-precision mechanical splice technology enables fiber optic networks to be installed quickly and cost effectively. The Corning go/no-go feedback signal allows the installer to verify that the installation is performed right the first time, every time. Insert the fiber, activate the cam and watch the pass/fail light illuminate, instilling confidence in every connector installed. The factory-polished ceramic ferrule provides superior quality for end-face geometry. With fast installation time and low insertion loss, the OptiSnap Connector system provides a good alternative to fusion splicing. Installation is as easy as strip, clean, cleave, cam and crimp.
Fiber Category SM (OS2)

Products

Product Number Product Name
OSNP-LCA-900 OptiSnap™ Connector, LC APC, Single-mode (OS2)
OSNP-LCA-900-Z OptiSnap™ Connector, LC APC, organizer pack, Single-mode (OS2)
OSNP-LCU-900 OptiSnap™ Connector, LC, Single-mode (OS2)
OSNP-LCU-900-Z OptiSnap™ Connector, LC, organizer pack, Single-mode (OS2)