OSNP-SCA-250-Z
Optisnap Connectors SC, APC, Organizer Pack, Single-mode (OS2)
General Specifications
| Product Number | OSNP-SCA-250-Z |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Compatibility | 250 µm |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Passed EIA/TIA 568-B.3 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Color | Green |
| Boot Color | Green |
| Ferrule Material | Ceramic |
Mechanical Specifications - Connector
| Cable Compatibility | 250 µm |
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 49.5 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 4.8 N (1.1 lb) change ≤ 0.2 dB |
Optical Specifications - Connector
| Polish | APC |
| Reflectance | ≥ -40 dB (FBC-009 for 250 µm) |
| Reflectance (angled cleave) | ≥ -55 dB (FBC-016 for 250 µm) |
Ordering Information
| Packaging Method | Organizer Pack |
| Package Contents | 25 connectors, 25 shrouds, 25 boots (900 µm), 25 furcation tubes |
| Units per Delivery | 25/1 |