OSNP-STU-900
Optisnap Connectors ST Compatible, Single-mode (OS2)
General Specifications
| Product Number | OSNP-STU-900 |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Compatibility | 900 µm |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Passed EIA/TIA 568-B.3 |
| Intermateability | Connectors are FOCIS compliant with TIA/EIA-604-3 (SC), FOCIS 10 (LC) |
Environmental Conditions
| Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
Design - Connector
| Connector Type | ST® compatible |
| Housing Color | Amber |
| Boot Color | Blue |
Mechanical Specifications - Connector
| Cable Compatibility | 900 µm |
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 49.5 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 4.8 N (1.1 lb) change ≤ 0.2 dB |
Optical Specifications - Connector
| Polish | UPC |
| Reflectance | ≥ -32 dB (FBC-009 for 900 µm) |
| Reflectance (angled cleave) | ≥ -40 dB (FBC-016 for 900 µm) |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Connector, crimp band, boot (900 µm), boot (3.0 mm) |
| Units per Delivery | 1/1 |