95-050-41-NL
UniCam® Connectors SC, High-Performance, 50 µm Multimode (OM2), no logo, Black
General Specifications
| Product Number | 95-050-41-NL |
| Product Type | Field-Installable Connectors |
| Fiber Category | 50 µm MM (OM2) |
| Corning Logo | No |
| Keyed (security) | No |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Passed EIA/TIA 568-B.3 |
| Intermateability | Connectors are FOCIS compliant with TIA/EIA-604-3 (SC), FOCIS 10 (LC) |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Color | Black |
| Boot Color | Black |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.5 dB |
| Reflectance | ≤ -26 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Connector, shroud, crimp band, boot (900 µm), boot (3.0 mm) |
| Units per Delivery | 1/1 |