UniCam® Boots
A wide variety of boots are available for each connector style. These components are bulk packed and sold separately to reduce inventory and increase flexibility for high-volume factory applications. Boots come in various cable jacket sizes and are available in nine standard colors. Boots can be used for UniCam® and anaerobic connectors.
Compatibility
Boot Color
Boot Size
Products
| Product Number | Product Name | |
|---|---|---|
| 95-400-50-BP2A | UniCam® Boots, 2.0 mm, SC, bulk pack, aqua | |
| 95-400-50-BP2B | UniCam® Boots, 2.0 mm, SC, bulk pack, black | |
| 95-400-50-BP2G | UniCam® Knickschutztülle, 2.0 mm, SC, Großpackung, grün | |
| 95-400-50-BP2K | UniCam® Boots, 2.0 mm, SC, bulk pack, beige | |
| 95-400-50-BP2N | UniCam® Boots, 2.0 mm, SC, bulk pack, blue | |
| 95-400-50-BP2R | UniCam® Knickschutztülle, 2.0 mm, SC, Großpackung, rot | |
| 95-400-50-BP3A | UniCam® Knickschutztülle, 3.0 mm, SC, Großpackung, türkis | |
| 95-400-50-BP3B | UniCam® Boots, 3.0 mm, SC, bulk pack, black | |
| 95-400-50-BP3G | UniCam® Boots, 3.0 mm, SC, bulk pack, green | |
| 95-400-50-BP3K | UniCam® Boots, 3.0 mm, SC, bulk pack, beige | |
| 95-400-50-BP3N | UniCam® Boots, 3.0 mm, SC, bulk pack, blue | |
| 95-400-50-BP3R | UniCam® Knickschutztülle, 3.0 mm, SC, Großpackung, rot | |
| 95-400-50-BP9A | UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, aqua | |
| 95-400-50-BP9B | UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, black | |
| 95-400-50-BP9G | UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, green | |
| 95-400-50-BP9N | UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, blue | |
| 95-400-50-BP9R | UniCam® Boots, 900 µm, SC/ST® compatible, bulk pack, red | |
| 95-400-51-BP2A | UniCam® Knickschutztülle, 2.0 mm, ST® compatibel , bulk pack, aqua | |
| 95-400-51-BP2B | UniCam® Knickschutztülle, 2.0 mm, ST® compatibel , Großpackung, schwarz | |
| 95-400-51-BP2K | UniCam® Connector Boots, 2.0 mm, ST® compatibel , bulk pack, beige | |
| 95-400-51-BP2N | UniCam® Knickschutztülle, 2.0 mm, ST® compatibel , Großpackung, blau | |
| 95-400-51-BP3A | UniCam® Knickschutztülle, 3.0 mm, ST® compatibel , Großpackung, türkis | |
| 95-400-51-BP3B | UniCam® Knickschutztülle, 3.0 mm, ST® compatibel , Großpackung, schwarz | |
| 95-400-51-BP3K | UniCam® Boots, 3.0 mm, ST® compatible, bulk pack, beige | |
| 95-400-51-BP3N | UniCam® Boots, 3.0 mm, ST® compatible, bulk pack, blue | |
| 95-400-51-BP3R | UniCam® Knickschutztülle, 3.0 mm, ST® compatibel , Großpackung, rot |