CamSplice™ Mechanical Splice Toolkit
Corning CamSplice™ mechanical splice is recommended for indoor or outdoor through or branch splicing, transition splicing between listed and non-listed cables, pigtail splicing and is ideal for emergency restoration. Incorporating a unique fiber alignment mechanism that self-centers the fibers and provides accurate alignment, the CamSplice mechanical splice requires minimal training and few accessories to assemble. Average “blind” (non-tuned) splice loss is specified at 0.15 dB with a maximum loss less than 0.3 dB.
Compatibility
250 µm-900 µm
Products
Product Number | Product Name | |
---|---|---|
TKT-100-01 | CamSplice™ Mechanical Splice Toolkit | |
TKT-100-02 | CamSplice™ Mechanical Splice Tool Kit, including FBC-002 cleaver |