TKT-OPTISNAP-CF
OptiSnap™ High-Performance Connector Toolkit with Flat Cleaver
General Specifications
Product Number | TKT-OPTISNAP-CF |
Product Type | Connector Tools and Toolkits |
Compatibility | LC, SC and ST® compatible |
Technology | No-Epoxy/No-Polish |
Product Type | Connector Tools and Toolkits |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 25 cm |
Width | 35 cm |
Depth | 9 cm |
Weight | 2.5 kg |
Ordering Information
Package Contents | OptiSnap® Installation Tool, flat fiber cleaver, VFL adapter in 1.25 mm, crimp tool, gauge card, fiber preparation tools, fiber cleaning tools |
Units per Delivery | 1/1 |
No-epoxy/no-polish or other consumables required
Quick and easy installation, less than one minute per connector on average
Reliable, proven mechanical splice technology
Over 40 million connectors deployed in various applications
No need for electrical power for ovens or lights
Reduces complexity