HDC-JMP-01U
19 inch Jumper Management Panel 1U with six 180° rotatable fibre guides
Especificações gerais
| Número do produto | HDC-JMP-01U |
| Product Type | Panels |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Material | Aluminum and Plastic |
| Color | Gray |
Dimensions
| Height | 77 mm |
| Width | 482 mm |
| Depth | 44 mm |
| Weight | 0.4 kg |
Ordering Information
| Shipping Weight | 0.7 kg |
| Height Unit | 1 U |
| Units per Delivery | 1/1 |
| Shipping Height | 90 mm |
| Shipping Width | 555 mm |
| Shipping Depth | 70 mm |
Including mounting accessories