text.skipToContent text.skipToNavigation

CAB-TT-TOOL

Cabinet Accessories  Zipper tool (cutting of transition tubes and feeding in the fiber)

Contact Distributor for Lead Time

General Specifications
Product Number CAB-TT-TOOL
Product Type Centrix™
Accessory Type Centrix™
Fiber Category Single-mode (OS2)
Cable Type 250 µm
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Connector Type LC
Number of Ports 24
Design - Adapter
Housing Color Blue
Adapter Type LC duplex
Connector Specs
Polish UPC
Dimensions
Weight 0.5 kg
Ordering Information
Units per Delivery 1/1
Shipping Weight 0.1 kg