text.skipToContent text.skipToNavigation

OCC-080-G

Optical Cross-Connect (OCC) Cabinets & Kits  80-in space, pad mount

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number OCC-080-G
Product Type FTTx Cabinets
Mounting Type Pad-mount 
Application Carrier Networks,  CATV Environments 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria NEMA rated to Type 3, Type 3R, Type 3S and Type 4 
Design
Connector Module Housing Unit Types Eclipse / FDC/ LDC
Connector Module Housing Capacity Accommodates up to (10) LDC or (10) Eclipse or 8 FDC
Housing Type Cross Connect
Dimensions
Weight 83.9 kg
Ordering Information
Package Contents Cabinet; installation guide; 2 encapsulants; 4 flat washers, 1/2, for pad mounting; 4 hex bolts, 1/2-13 x 1.25-in, SS for pad mounting, 4 lock washers, 1/2, for pad mounting, 6 shims
Units per Delivery 1/1
Modular design
Enables incremental growth
Stainless steel mounting and assembly hardware
Delivers corrosion protection
Accepts Corning standard rack-mountable hardware
Ensures flexibility
Full-size front doors
Provides easy access and tight sealing
NEMA rated to Type 3, Type 3R, Type 3S and Type 4
Front-and-rear access panels (rear on "G" models only
Offers 216B tool security
Cabinet and door construction from 0.125-in aluminum alloy
Lightweight and durable
Doors automatically secure in open position
Field safety