

OSE-CBL-34
Optical Splice Enclosure (OSE) Cable Entry Kits Blue, 0.375 to 0.500 in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Diameter | 9.5 mm |
Cable Design
Recommended Hole Size | 35 mm |
Ordering Information
Units per Delivery | 1/1 |