OSE-CBL-36
Optical Splice Enclosure (OSE) Cable Entry Kits Yellow, 0.625 to 0.750 in
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Diameter | 19 mm |
Cable Design
| Recommended Hole Size | 35 mm |
Ordering Information
| Units per Delivery | 1/1 |