CCS-03U-F
Closet Connector and Splice Housing (CCS) Holds 4 CCH connector panels, 2 4R/4S splice trays
General Specifications
| Product Number | CCS-03U-F |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Type | CCS |
| Number of Panels per Housing | 4 |
| Panel or Module Type | CCH |
| Splice Tray Options | Up to 2 category 4R, 4S or 4M |
| Lock Position | Front or rear |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 133 mm |
| Depth | 305 mm |
Ordering Information
| Package Contents | Housing (fits 19-in rack), with 0.4-in splice tray bracket; installation guide; 4 blank panels; unit ID label; 2 #10-32 x 0.5-in threaded mounting screws; twenty-four 1/8 x 4-in tie wraps, white; spiral wrap, 3 ft; 2 mounting brackets, flush mount; 2 cental member strain-relief clamp kits; bracket for mounting UCC clamp; 2 universal cable clamp (UCC) kits with 5 cable inserts; two sheets 80 grit sandpaper, 1-in wide; 4 M6 mounting screws; 4 M6 cage nuts; 8 #10-32 x 0.5-in threaded mounting screws; 4 #12-24 x 0.5-in threaded cut mounting screws |
| Shipping Weight | 2.7 kg |
| Height Unit | 3 U |
| Units per Delivery | 1/1 |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Supports single-mode and multimode applications
Suitable for loose tube, tight-buffered and ribbon cables
Offers flexibility for mounting in equipment racks or cabinets
Multiple cable entry and jumper exit locations
Accommodates splice trays for fusion and mechanical splices
Individual splice tray access