CSH-03U
Closet Splice Housing (CSH) 3 rack units, holds (12) 0.2-in splice trays
General Specifications
| Product Number | CSH-03U |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Type | Closet Splice Housing (CSH) |
| Splice Tray Options | Up to 12 category 2R, 2S or 2M |
Design - Adapter
| Housing Color | Black |
Connector Specs
| Housing Color | Black |
Dimensions
| Height | 133 mm |
| Depth | 305 mm |
Ordering Information
| Package Contents | Closet Splice Housing 3U; Installation guide; 4 blank panels; Installation Kit; UCC Kit; #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Spiral Wrap, Tie Wraps |
| Shipping Weight | 2.7 kg |
| Height Unit | 3 U |
| Units per Delivery | 1/1 |
Universal cable clamp
Cable strain-relief
Open-side design
Easy fiber egress
Projection- or flush-mountable
Various installation options
Multiple grommeted cable entry ports
Installation options and protection