![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![5 rack units, holds (14) 0.4-in splice trays](https://www.corning.com/catalog/coc/products/c/closet-splice-housing-csh/CSH-05U-F/images/CSH-05U-F_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
CSH-05U-F
Closet Splice Housing (CSH) 5 rack units, holds (14) 0.4-in splice trays
General Specifications
Product Number | CSH-05U-F |
EAN Code | 4056418200217 |
Product Type | Rack-Mountable Hardware |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Closet Splice Housing (CSH) |
Locking Availability | Front or rear |
Splice Tray Options | Up to 14 category 2R, 4S or 4A |
Design - Adapter
Housing Color | Black |
Connector Specs
Housing Color | Black |
Dimensions
Height | 222 mm |
Width | 152.4 mm |
Depth | 305 mm |
Ordering Information
Package Contents | Housing with 19-in mounting ears; splice tray stacker with 24-in hook-and-loop strap; flip card label; installation guide; label, unit ID; 12 tie wraps, 1/8 x 4, white; spiral wrap, 3 ft; set of 19-in flush-mount ears; set of 23-in mounting ears; 8 mounting screws, #10-32; 4 mounting screws, #12-24; 4 mounting screws, M6; 2 Universal Cable Clamp (UCC) Kits, with 5 cable inserts; bracket for mounting UCC clamp; 2 central member strain-relief clamp kits; 2 sandpapers, 80 grit, 1-in wide and 2 nylon wing nuts, #6-32 |
Height Unit | 5 U |
Units per Delivery | 1/1 |
Universal cable clamp
Cable strain-relief
Open-side design
Easy fiber egress
Projection- or flush-mountable
Various installation options
Multiple grommeted cable entry ports
Installation options and protection