RXD-OPE-1-24-24VM
EDGE™ RC Enclosures holds up to 24 MTP Based Rapid Connect Trays
General Specifications
| Product Number | RXD-OPE-1-24-24VM |
| Product Type | Frames and Cable Managers |
| Environment | Indoor |
| Access Type | Front access |
| Mounting Type | Rack-mount, Wall-Mountable |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Maximum number of fibers | 288 |
| Housing Material | Metal |
| Cabinet Fiber Capacity | 6912 |
| Maximum Fiber Capacity | 6912 |
| Number of Doors | 1 |
| Adapter Type Master Level | MTP®/MPO |
| Cable Entry Direction | Top |
| Connector Configuration | MTP® |
| Housing Type | EDGE™ HD |
| Color | White |
Dimensions
| Height | 1024 mm |
| Width | 447 mm |
| Depth | 396 mm |
| Weight | 34 kg |
Shipping Dimensions
| Width | 505 mm |
Ordering Information
| Package Contents | Rapid Connect Enclosure, 12-Trays, Accessorie Kit, Installation Instructions |
| Shipping Weight | 34 kg |
| Shipping Height | 1130 mm |
| Shipping Width | 504.82 mm |
| Shipping Depth | 541 mm |
| Units per Delivery | 1/1 |
MTP Based Interconnect Capacity of 3456 Fibers
Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
Easy access to the top of the enclosure with laced fabric cable entry area
Cable assembly installation with fast and simple cable retention clips. No cable entry kits required
Patch Trays are optimized for use with the Rapid Connect Assemblies
Simplified installation processes for enhanced time savings
Locking option for additional security