Industrial Connector Housing (ICH)
Corning industrial connector housing (ICH) family is ideal for manufacturing and industrial applications. The ICH (ICH-CS-02P, ICH-CS-06P and ICH-12P) have a tough, baked-on black powder-coated finish and they are IECIP64 and NEMA 3S tested.
The ICH-CS-02P accepts two CCH cassettes, panels, or modules and the ICH-CS-06P accepts six CCH cassettes, panels, or modules for a variety of connectivity options. The ICH-12P accepts 12 CCH panels or modules. The housings are designed to accommodate conduit with concentric knockouts. The units have a padlock outer door and a separate inner door to protect the provider side of the unit from unauthorized access.
Cable Entry Direction
Bottom-left
Panels per Housing
12
Products
| Product Number | Product Name | |
|---|---|---|
| ICH-12P | Industrial Connector Housing (ICH), holds 12 CCH connector panels, black |