text.skipToContent text.skipToNavigation

Industrial Connector Housings (ICH)

Corning industrial connector housing (ICH) family is ideal for manufacturing and industrial applications. The ICH has a tough, baked-on black powder-coated finish, and they are IEC IP64 and NEMA 3S tested. The housings are designed to accommodate conduit with concentric knockouts and accept standard CCH connector panels and modules. Splicing is accomplished with the splice tray holding kit that may be ordered separately. The units have a padlock outer door and a separate inner door to protect the provider side of the unit from unauthorized access. The inner door may also be locked by using an optional key lock.

The ICH (ICH-02P, ICH-06P and ICH-12P) is IEC IP64 and NEMA 3S tested with a tough, baked-on, smooth black powder-coated finish.

Panels per Housing 12

Products

Product Number Product Name
ICH-12P Industrial Connector Housing (ICH), holds 12 CCH connector panels, black