WLL-PL-AA
Wall-Plate Outlet (WLL) Single gang, white, one-port
General Specifications
Product Number | WLL-PL-AA |
Product Type | Outlets |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Wall Plate Color | Pearl white |
Wall plate ports orientation | Angled |
Number of Ports | 1 |
Dimensions
Length | 0 mm |
Ordering Information
Package Contents | Wall Plate |
Units per Delivery | 1/1 |
Mounts to single-gang or double-gang electrical outlets
Ease of installation
May be purchased as individual components or fully configured and populated in customer-specified orientation
Design versatility