Closet Connector Housing (CCH) Panel, FC Adapters
Adapter Housing Color
Fiber Count
Number of Adapters per Panel
Polish
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CP06-11 | Closet Connector Housing (CCH) Panel, FC adapters, Simplex, UPC, 6 F, Single-mode (OS2) | |
| CCH-CP06-21 | Closet Connector Housing (CCH) Panel, FC adapters, Simplex, APC, 6 F, Single-mode (OS2) | |
| CCH-CP08-11 | Closet Connector Housing (CCH) Panel, FC adapters, Simplex, UPC, 8 F, Single-mode (OS2) | |
| CCH-CP08-21 | Closet Connector Housing (CCH) Panel, FC adapters, Simplex, APC, 8 F, Single-mode (OS2) | |
| CCH-CP12-11 | Closet Connector Housing (CCH) Panel, FC adapters, Simplex, UPC, 12 F, Single-mode (OS2) | |
| CCH-CP12-21 | Closet Connector Housing (CCH) Panel, FC adapters, Simplex, APC, 12 F, Single-mode (OS2) |