Closet Connector Housing (CCH) Panel, LC Adapters
Fiber Category
Polish
Fiber Count
Number of Adapters per Panel
Adapter Housing Color
Adapter Housing Material
Composite
Adapter Type
LC Duplex
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
CCH-CP06-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 6 F, 62.5 µm multimode (OM1) | |
CCH-CP06-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 6 F, Single-mode (OS2) | |
CCH-CP06-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 6 F, Single-mode (OS2) | |
CCH-CP06-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 6 F, 50 µm multimode (OM2) | |
CCH-CP06-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 6 F, 50 µm multimode (OM3/4) | |
CCH-CP08-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 8 F, 62.5 µm multimode (OM1) | |
CCH-CP08-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 8 F, Single-mode (OS2) | |
CCH-CP08-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 8 F, Single-mode (OS2) | |
CCH-CP08-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 8 F, 50 µm multimode (OM2) | |
CCH-CP08-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 8 F, 50 µm multimode (OM3/4) | |
CCH-CP12-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 62.5 µm multimode (OM1) | |
CCH-CP12-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 12 F, Single-mode (OS2) | |
CCH-CP12-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 12 F, Single-mode (OS2) | |
CCH-CP12-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM2) | |
CCH-CP12-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 12 F, 50 µm multimode (OM3/4) | |
CCH-CP16-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 62.5 µm multimode (OM1) | |
CCH-CP16-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 16 F, Single-mode (OS2) | |
CCH-CP16-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 16 F, Single-mode (OS2) | |
CCH-CP16-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 50 µm multimode (OM2) | |
CCH-CP16-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 50 µm multimode (OM3/4) | |
CCH-CP24-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 24 F, 62.5 µm multimode (OM1) | |
CCH-CP24-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 24 F, Single-mode (OS2) | |
CCH-CP24-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 24 F, Single-mode (OS2) | |
CCH-CP24-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 24 F, 50 µm multimode (OM2) | |
CCH-CP24-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 24 F, 50 µm multimode (OM3/4) |