Closet Connector Housing (CCH) Panel, LC Adapters
Fiber Category
Polish
Fiber Count
16
Number of Adapters per Panel
8
Adapter Housing Color
Adapter Housing Material
Composite
Adapter Type
LC Duplex
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
CCH-CP16-A8 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 62.5 µm multimode (OM1) | |
CCH-CP16-A9 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, UPC, 16 F, Single-mode (OS2) | |
CCH-CP16-B3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, APC, 16 F, Single-mode (OS2) | |
CCH-CP16-D3 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 50 µm multimode (OM2) | |
CCH-CP16-E4 | Closet Connector Housing (CCH) Panel, LC adapters, Duplex, 16 F, 50 µm multimode (OM3/4) |