text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, MTP Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.
Adapter Type MTP
Fiber Count 144
Number of Adapters per Panel 12
Fiber Category 50 µm MM (OM3)
Polish Not Available
Adapter Housing Material Composite

Products

Product Number Product Name
CCH-CPE4-E3 Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 50 µm multimode (OM3/4)