Closet Connector Housing (CCH) Panel, MTP Adapters
Adapter Type
MTP
Adapter Housing Color
Fiber Count
36
Number of Adapters per Panel
3
Fiber Category
Polish
Not Available
Adapter Housing Material
Composite
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CP36-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 62.5 µm multimode (OM1) | |
| CCH-CP36-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, Single-mode (OS2) | |
| CCH-CP36-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 50 µm multimode (OM3/4) | |
| CCH-CP36-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 36 F, 50 µm multimode (OM2) |