Closet Connector Housing (CCH) Panel, MTP Adapters
Adapter Type
MTP
Adapter Housing Color
Fiber Count
96
Number of Adapters per Panel
8
Fiber Category
Polish
Adapter Housing Material
Composite
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-CP96-69 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
| CCH-CP96-89 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
| CCH-CP96-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1) | |
| CCH-CP96-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM3/4) | |
| CCH-CP96-G3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM2) |