text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, MTP Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.
Adapter Type MTP
Adapter Housing Color Green
Fiber Count 72
Number of Adapters per Panel 6
Fiber Category SM (OS2)
Adapter Housing Material Composite

Products

Product Number Product Name
CCH-CP72-90 Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, Single-mode (OS2)