UDF-BAY-19E-07-075
UDF Eclipse® Frame Unequal Flange - 19 Frame, 7 ft high
General Specifications
| Product Number | UDF-BAY-19E-07-075 |
| Product Type | Rack-Mountable Hardware |
| Application | Carrier Networks, CATV Environments, Central Office |
| Rail Spacing | 444.5 cm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Eclipse |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 2134 mm |
| Width | 556 mm |
| Depth | 244 mm |
Ordering Information
| Units per Delivery | 1/1 |