UMB1CC5CZ5C22116
GEN III Series LCP Cabinet Splitter Modules dual 2x16, SC UPC connectors, input/output
Especificações gerais
| Número do produto | UMB1CC5CZ5C22116 |
| Splitter Type | Modules |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | GR-1209 and GR-1221 qualified |
Design
| Splitter Module | Dual 1x16 |
| Splitter input connector | SC UPC |
| Splitter output connector | SC UPC |
Optical Specification - Hardware
| Splitter Insertion Loss Max | 14 dB |
| Splitter PDL (Polarization Dependent Loss) | 0.3 dB |
| Splitter Insertion Loss, Typical | 12.9 dB |
| Splitter Uniformity | 1.2 dB |
| Splitter Directivity | 55 dB |
Dimensions
| Height | 63 mm |
| Width | 23 mm |
| Depth | 125 mm |
Ordering Information
| Units per Delivery | 1/1 |
First with bend-improved fiber on input and output legs (ITU-T G.657.A compliant)
Field proven performance
GR-1209 and GR-1221 qualified
GR-326 certified connectors
Robust housing
Protects module during installation and throughout product life
Integrated parking clips installed on connectors
Interchangeable across indoor OptiTect® Gen III Cabinets and Eclipse® Hardware family
Slim module is half the thickness of full-size module to maximize cabinet density
module is shipped with cabinet mounting bracket